Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Pump system, maximum operating pressure 350 bar, size 125, functionality: Swivel angle, pressure control, master/slave
Product attributes | |
---|---|
Displacement type |
variable |
Size [cm³] |
125 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
225 |
Controls |
Integrated electronics |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 12-pole (11 + PE) |
Electrical connection description |
Connector 12-pole (11 + PE) according to EN 175201-804 |
Connectivity |
Digital |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Geared shaft |
Mounting flange |
ISO 4-hole |
Hydraulic fluid |
HLP |
Seals |
FKM |
Weight [kg] |
88 |
Document type | Download link |
---|---|
Datasheets | 41f7812b-bce0-4ca1-9156-79609efe807b |
Manual | 50b3ed03-4eb4-468c-9bd6-f1ec9e159bcf |