Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Chain pin
Product attributes | |
---|---|
Packaging unit |
100 |
Size [b] [mm] |
65,90,120,160,240,320 |
Material |
Non-rusting steel 1.4301 |
Notice |
Materials meet the requirements of EU 10/2011 and FDA CFR 21 |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842547727 |
Download link |
---|
3D CAD |