Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable reduction of the pressure to the command value signal.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-03-02-0-05 |
Product family |
3DREP(E)6 |
Operating pressure, max. [bar] |
100 |
Max. flow [l/min] |
15 |
Spool symbol |
P → A, P → B / A → T, B → T |
Type of connection |
Subplate mounting |
Size |
6 |
Type of actuation |
Electrical with on-board electronics |
Number of ports |
4 |
Number of switching positions |
3 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 7-pole (6 + PE) |
Electrical connection description |
Connector 7-pole (6 + PE) according to EN 175201-804 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
2.4 |
Document type | Download link |
---|---|
Datasheets | 2b039e55-23ce-4f40-8bb0-9bd921577b36 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
R900021267
Mating connector, connector 7-pole (6 + PE) EN 175301-804
Price on RequestR900217845
Mating connector, connector 7-pole (6 + PE) EN 175301-804
Price on RequestR901439037
Valve amplifier for proportional valves with 2 solenoids without position feedback
Price on RequestR901439038
Valve amplifier for proportional valves with 2 solenoids without position feedback
Price on Request