Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
The pillow block unit consists of: Precision pillow block housing made of steel with reference edge on one side, deep-groove ball bearing DIN 625, retaining ring DIN 471, cover
Product attributes | |
---|---|
Nominal size [mm] |
40 x 5 |
Dynamic load capacity C [N] |
19300 |
Footnote dynamic load capacity C |
Load capacities (radial) |
Static load capacity C0 [N] |
9800 |
Footnote static load capacity C0 |
Load capacities (radial) |
Weight [kg] |
1.76 |
Type |
Deep-groove ball bearing according to DIN 625 |
Dimension B [mm] |
16 |
Dimension D [mm] |
62 |
Dimension d [mm] |
30 |
Dimension H1 [mm] |
90 |
Dimension H3 [mm] |
32 |
Dimension H4 [mm] |
23 |
Dimension H5 [mm] |
21 |
Dimension L1 |
126 |
Dimension L3 [mm] |
80 |
Dimension L4 [mm] |
105 |
Dimension V [mm] |
12 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |