• For imparting the dynamic properties of hydraulic systems with positive and negative mass forces
  • Mass is suspended at the cylinder and can be moved against a load spring
  • 4-quadrants operation possible; putting the mass onto the load spring will trigger a load cycle
  • Stable version with safety cover, fastening rail for proximity switch, 2 hydraulic hoses (length: 2 m)
  • Connections via self-sealing quick-release coupling connectors

Product attributes

Piston diameter [mm]

25

Load stroke [mm]

80

Stroke [mm]

400

Load force max. at 50 bar [kN]

2.45

Components

Load units

Piston ratio

1.6:1

Operating pressure max. [bar]

105

Piston rod diameter [mm]

16

Weight [kg]

148

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog