Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Bi-directional check valves, line mounted double acting poppet type |
Product family type |
CAB |
Product family |
CAB |
Ports number |
2 |
Operating pressure, max. [bar] |
250 |
Max. flow [l/min] |
80 |
Spool Poppet |
Poppet type |
Type of connection |
Threaded connection |
Direct - Pilot |
Direct acting |
Nominal flow [l/min] |
80 |
Pressure setting [bar] |
4 |
Ports |
G 3/4 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Weight [kg] |
1.71 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18316-45 |