Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Bracket 60x60 set designLINE, slot 10/10
Product attributes | |
---|---|
Profile slot |
10 |
Dimensions |
60x60 |
ESD |
yes |
Color |
White aluminum (RAL 9006) |
designLINE |
yes |
Fastening material included |
yes |
Bending moment 1 [Nm] |
125 |
Bending moment 2 [Nm] |
150 |
Scope of delivery |
Incl. fastening material (FS),Bracket designLINE |
Material information |
Bracket designLINE: Diecast aluminum, vibratory ground, painted,Fastening material: Steel, galvanized |
Fastening material |
2x T-bolt M8x20,2x flange nut M8 |
Material |
Diecast aluminum, vibratory ground and painted |
Recommended accessories |
Intermediate element for 10 mm slot (3842523537),Cover cap for bracket 60x60, signal gray (3842548852),Cover cap for bracket 60x60, black (3842548853) |
Weight [kg] |
0.16 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842551611 |
Download link |
---|
3D CAD |