Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Plastic Flat Top Chain
Product attributes | |
---|---|
Scope of delivery |
Plastic flat-top chain (l = 12000 mm, black) incl. 1x chain lock |
Length [L] |
12000 |
Material information |
Base chain: Steel, nickel-plated,Flat-top: PA 66 in anti-static version |
Recommended accessories |
Additional master link, 3842551234,Tool for flat top chain |
Weight [kg] |
10.6 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842551226 |
Manual | search?s=download&q=3842551226 |
Download link |
---|
3D CAD |