Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
All ports blocked cavity plugs |
Product family type |
Cavity plug |
Ports number |
3 |
Operating pressure, max. [bar] |
350 |
Normal position |
Normally closed |
Cavity |
CA-12A-3C |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
Cavity plug |
Product type |
Cavity 12A |
Weight [kg] |
0.03 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18325-80 |