Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Accumulation roller chain D11 VFplus 120, AZ=2-84
Product attributes | |
---|---|
Packaging unit |
1 |
Scope of delivery |
Chain: Complete, incl. chain pin and jointed bolts |
Delivery information |
Chain: Fully assembled |
Material information |
Chain link: POM,Chain pin: Non-rusting steel 1.4301,Pivot pin: PA 66,Roller: POM |
Size [b] [mm] |
120 |
Length [L] |
2898 |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842998719 |
Download link |
---|
3D CAD |