Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Flat conveyor chain VFplus 90 gray
Product attributes | |
---|---|
Packaging unit |
1 |
Force [Fmax] [N] |
1250 |
Size [b] [mm] |
90 |
Length [L] |
4968 |
Material information |
Chain link: POM,Chain pin: Non-rusting steel 1.4301,Pivot pin: PA 66 |
Weight [kg] |
5.77 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842546076 |
Download link |
---|
3D CAD |