Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Industrial hydraulic valve in a high performance range. Reliable blocking of the oil flow at selected ports.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-08-08-0-05 |
Operating pressure, max. [bar] |
315 |
Spool symbol |
A1 → A2, B1 → B2 |
Type of connection |
Sandwich plate |
Size |
22 |
Type of actuation |
with mechanical actuation |
Number of ports |
4 |
Number of switching positions |
2 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
6.53 |
Document type | Download link |
---|---|
Datasheets | 327ffd9f-2bb9-4fcd-8030-58985febdf21 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |