Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Base plate, PA D29
Product attributes | |
---|---|
Profile slot |
8; 10 |
Color |
Black |
Diameter D [mm] |
29 |
Packaging unit |
20 |
Force F [N] |
5000 |
Material |
PA |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842538832 |
Download link |
---|
3D CAD |