The XDP1 panel enables the engineering access to the ctrlX DRIVE units via USB; this both includes the single as well as the multi-axis units and supply units. The panel provides numerous engineering functions, e.g. the network settings or reading the electronic type keys. Parameter files and runtime can be updated via the panel.
Additionally, the panel can be used as service tool; it shows the current device diagnosis and supports the device swap without PC. Important device data can be sent directly to the Bosch Rexroth service by reading in a dynamic QR code and by means of the Digital Service Assistant.