Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Antenna ID 200/A-LR
Product attributes | |
---|---|
Mass [m] |
0.1 |
Min. distance between 2 antennas multiplex [mm] |
30 |
Min. distance between 2 antennas simultaneously [mm] |
180 |
Operating voltage DC [V] |
24 |
Transmission frequency |
125 |
Ambient temperature [T] |
-25 … +70 °C |
Protection class |
IP67 |
Write/read distance, static [mm] |
15 |
Status indicator 01 |
LED orange/green |
Write/read distance, dynamic [mm] |
12 |
Storage temperature [T] |
-40 … +85 °C |
Humidity |
max. 96% |
Dynamic data transfer |
no |
Shock and impact resistance (EN 60068-2-29) |
30 g/11 ms 18 cycles |
Material |
PBT/stainless steel |
Notice |
Operating voltage from communication module,Write/read distance dynamic at v = 20 m/min |
Required accessories |
Assembly kits |
Weight [kg] |
0.1 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842410177 |
Download link |
---|
3D CAD |