ctrlX DRIVE DC/DC converter

The DC/DC converters from the drive portfolio ctrlX DRIVE are supplied with DC voltage and generate variable DC voltage at the output. The units can be operated in both voltage-controlled and current-controlled manners. Supply and regenerative modes are also possible. There are unit types with different powers and different interfaces available for the application-specific use of the DC/DC converter. The following are typical fields of application:

Battery buffer▪
Battery test rigs and simulation▪
Fuel cell applications▪
Test rigs for DC motors▪


Optional function packages for demanding applications are available. The drive-integrated control ctrlX CORE can also be integrated into almost all automation applications for implementation.