Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Strut profile 45x45L, 20XL=6070mm
Product attributes | |
---|---|
Condition on delivery |
Packaging unit in standard length |
Modular dimension [mm] |
45 |
Cross-section |
45x45L |
Profile slot |
10 |
Open slots |
4 |
Profile type |
Standard |
Dimensions |
45x45 |
ESD |
yes |
Color |
Natural |
Delivery unit |
20 |
Area moment of inertia in y-direction [ly] [cm⁴] |
11.7 |
Moment of resistance in the y-direction [Wy] [cm³] |
5.2 |
Material |
Aluminum, anodized |
Area moment of inertia in x-direction [lx] [cm⁴] |
11.7 |
Moment of torsion resistance [Wt] [cm³] |
0.75 |
Moment of resistance in the x-direction [Wx] [cm³] |
5.2 |
Torsional moment of inertia [It] [cm⁴] |
1.46 |
Length [L] |
6070 |
Mass [m] |
1.6 |
Profile surface [A] [cm²] |
6 |
Recommended accessories |
Cover cap 45x45, signal gray,Cover cap 45x45, black,Cover cap with hole 45x45, signal gray,Cap with hole 45x45, black |
Weight [kg] |
216 |
Document type | Download link |
---|---|
Data sheet | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842553611 |
Download link |
---|
3D CAD |