Due to a scheduled logistics update, Linear Motion and Assembly Technology products will resume direct shipments starting April 22.
VE 2 stop gate
Product attributes | |
---|---|
Pneumatic circuit diagram |
1 Not included in the scope of delivery |
Operating temperature [T] max |
+5 ... +60 °C |
Pneumatic straight connection [Ø] [mm] |
4 |
Opening/shutting times |
l = Hose length,1 Close,2 Open at 4 bar |
Workpiece pallet total weight [mG] [kg] |
200 |
Scope of delivery |
Incl. all fastening material to mount on ST 2/... conveyor section,Pneumatic elements |
Delivery information |
Fully assembled |
required compressed air connection [pmax] [bar] |
6 |
required compressed air connection [pmin] [bar] |
4 |
Notice |
High-temperature stop gate on request |
Material information |
Housing: PA 6,Safety catch: Brass,Stop cam: PA 66 |
Maximum permissible mass workpiece pallet mG at nominal speed vN 12 m/min |
100 kg |
Maximum permissible mass workpiece pallet mG at nominal speed vN 9 m/min |
140 kg |
Maximum permissible mass workpiece pallet mG at nominal speed vN 6 m/min |
200 kg |
Maximum permissible mass workpiece pallet mG at nominal speed vN 18 m/min |
50 kg |
Maximum permissible mass workpiece pallet mG at nominal speed vN 15 m/min |
70 kg |
Recommended accessories |
VE 2/RS Return Stop,Switch bracket SH 2/...,Position sensor |
Weight [kg] |
0.43 |
Document type | Download link |
---|---|
Data sheet | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=0842900300 |
Operating instructions | search?s=download&q=0842900300 |
Download link |
---|
3D CAD |
For this product we found matching items in our spare parts catalog