Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Counterbalance, standard poppet type differential area, counterclockwise adjustment |
Product family type |
VBSN |
Product family |
VBSN-16U-RS |
Operating pressure, max. [bar] |
420 |
Ports number |
3 |
Max. flow [l/min] |
240 |
Normal position |
Normally closed |
Spool Poppet |
Poppet type |
Type of connection |
Screw-in cartridge valve |
Direct - Pilot |
Direct acting |
Cavity |
Sun T-17A |
Pilot ratio |
4:1 |
Nominal flow [l/min] |
240 |
Adjustable pressure range [bar] |
200-420 |
Pressure setting [bar] |
350 |
Pressure pre-setting |
With pressure pre-setting |
Adjustment options |
Leakproof hexagon socket screw |
Adjustment direction |
Counterclockwise |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VBSN |
Product family |
Counterbalance |
Weight [kg] |
0.95 |
Document type | Download link |
---|---|
Data sheet | 18320-19?filterMediatype=1584 |