Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Relief, pilot operated spool type |
Product family type |
VSPN |
Operating pressure, max. [bar] |
420 |
Ports number |
2 |
Max. flow [l/min] |
120 |
Normal position |
Normally closed |
Spool Poppet |
Spool type |
Direct - Pilot |
Pilot operated |
Type of connection |
Screw-in cartridge valve |
Cavity |
CA-10A-2N |
Nominal flow [l/min] |
120 |
Adjustable pressure range [bar] |
70-280 |
Pressure setting [bar] |
200 |
Pressure pre-setting |
With pressure pre-setting |
Adjustment options |
Leakproof hexagon socket screw |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VSPN |
Product family |
Relief |
Weight [kg] |
0.2 |
Document type | Download link |
---|---|
Data sheet | 18318-08?filterMediatype=1584 |