Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Cover for 845/195 split roller
Product attributes | |
---|---|
Track width [b] [mm] |
845 |
Roller spacing [p] [mm] |
195 |
Material |
Steel, galvanized |
Weight [kg] |
1.2 |
Document type | Download link |
---|---|
Data sheet | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842545155 |
Download link |
---|
3D CAD |