3-piston pump
Product attributes | |
---|---|
Connection diagram |
1 |
Displacement type |
constant |
Size [cm³] |
5 |
Product family |
PR4 |
Operating pressure, max. [bar] |
500 |
Max. flow [l/min] |
6 |
Through-drive |
without |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 25 mm with fitting key, ISO 3019-2 |
Mounting flange |
4-hole fastening centering 63 mm |
Hydraulic fluid |
HLP |
Seals |
NBR |
Weight [kg] |
9.08 |
Document type | Download link |
---|---|
Data sheet | 3773186d-03f0-4dd0-93f8-12a5967b8764 |
Download link |
---|
3D CAD |
For this product we found matching items in our spare parts catalog