Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Industrial hydraulic valve in a high performance range, reliable control of oil flow direction according to hydraulic symbol.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-05-04-0-05 |
Product family |
4WRA.6,10 |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
75 |
Spool symbol |
Symbol W |
Type of connection |
Subplate mounting |
Nominal flow [l/min] |
60 |
Size |
10 |
Type of actuation |
Electrical with external electronics |
Number of ports |
4 |
Number of switching positions |
3 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 3-pole (2 + PE) |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HETG,HEES,HEPG,HFDU,HFDR |
Seals |
FKM |
Weight [kg] |
5.98 |
Document type | Download link |
---|---|
Data sheet | f0657778-2316-4fff-b694-28d9f131fbfa |
Operating instructions | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
R901017011
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, black
LIST PRICE
$4.00R901017010
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, gray
LIST PRICE
$4.00R901439037
Valve amplifier for proportional valves with 2 solenoids without position feedback
LIST PRICE
$728.00R901439038
Valve amplifier for proportional valves with 2 solenoids without position feedback
LIST PRICE
$728.00