Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
The ball guide rail is highly precise and characterized by the following product features:
Size 35
Format BNS: Width = wide, length = normal, height = standard
Guide rail made of carbon steel CS
Fastener MA: Bolting from above
Cover AK: Plastic caps
Accuracy class standard
Number of partial sections: one-piece
Rail in standard version
Product attributes | |
---|---|
Nominal size [mm] |
35/90 |
Format |
BNS - wide guide rail |
Material (profiled rail systems) |
Carbon steel |
Accuracy class |
N - Normal |
Guide rail mounting |
For bolting from above |
Guide rail cover |
Plastic caps |
Max. length Lmax [mm] |
3836 |
Minimum length Lmin [mm] |
104 |
Number of holes nB (profiled rail systems) |
48 |
Version |
Ball rail system |
Mass m (kg/m) [kg/m] |
21 |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Footnote permissible ambient temperature (min ... max) |
100 °C admissible for short time. For operation at negative temperatures, please consult us. |
Weight [kg] |
0 |
Recommended rail length (formula) |
L = nB • T ‒ 4 mm |
Size footnote |
Caution: Ball guide rail cannot be combined with ball runner block R1671 8.. ..! |
Product information |
Please configure the product to add it to the shopping cart. |
Pitch T guide rail [mm] |
80 |
Dimension A2 (profiled rail systems) [mm] |
90 |
Dimension D [mm] |
15 |
Dimension H2 without cover strip (profiled rail systems) [mm] |
31.85 |
Dimension N6 (profiled rail systems) [mm] |
20.5 |
Dimension N6 tolerance (profiled rail systems) [mm] |
±0.5 |
Dimension S5 (profiled rail system) [mm] |
9 |
Dimension T (profiled rail systems) [mm] |
80 |
Dimension T1 max (profiled rail systems) [mm] |
68 |
Dimension T1 min (profiled rail systems) [mm] |
12 |
Dimension T1 s (profiled rail systems) [mm] |
38 |
Dimension T3 (profiled rail systems) [mm] |
60 |
Footnote of dimension T1 s (profiled rail systems) |
Preferred dimension T1S with tolerances ± 0.75 recommended. |
Document type | Download link |
---|---|
Data sheet | R999000485?edition_enum=R999000485 |
Operating instructions | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |