Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Electrical transverse conveyor EQ 2/TR LS
Product attributes | |
---|---|
ESD |
yes |
Pneumatic straight connection [Ø] [mm] |
6 |
Combination options bQ x bL |
BG 1:160 x 160; 240; 320240 x 160; 240; 320; 400320 x 160; 240; 320; 400400 x 240; 320; 400480 x 320,BG 2:400 x 480480 x 400; 480640 x 400; 480800 x 400; 480 |
Motor connection [AT] |
S = Kabel/Stecker,K = Klemmenkasten |
Nominal speed [vN] |
0 m/min ohne Motor und ohne Getriebe,6 m/min,9 m/min,12 m/min,15 m/min,18 m/min |
Workpiece pallet total weight [mG] [kg] |
30 |
Scope of delivery |
Incl. fastening material,Pneumatic equipment for 2 or 3 positions,Kit for electrical position sensor (2x sensors),Protective case |
Delivery information |
Lift transverse units HQ 2/O and HQ 2/T, assembled,Connection kit,Motor mounting kit, drive motor enclosed,Roller section with roller elements,Protective cases, not assembled |
required compressed air connection [pmax] [bar] |
6 |
required compressed air connection [pmin] [bar] |
4 |
Notice |
a = 90 mm only when bL ≥ 240 mm; a = 135 mm only when bL ≥ 320 mm |
Preferred values [mm] |
160,240,320,400,480,640,800 |
Installation location [AO] |
0 = 45 x 80,1 = 45 x 100,2 = 50 x 100 |
Reversible operation [RV] |
Reversierbetrieb möglich |
Recommended accessories |
Damper DA 2/60 for outfeeding workpiece pallets at vN > 9 m/min,Rockers WI 2/…, WI/M and dampers DA 2/60, DA 2/100-C for BG 2 for infeeding the workpiece pallets |
Required accessories |
1x sensor M12x1 with rated switching distance SN = 4 mm for each position sensor (top/bottom) |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Data sheet | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842999040 |
Operating instructions | search?s=download&q=3842999040 |