Adjusted to valves. Short commissioning time.
Product attributes | |
---|---|
Product family |
VT 11021 |
Supply voltage |
24 VDC |
Electrical connector |
32-pin connector plug, form D |
Electrical connection description |
for card holder or 19" racks |
Connectivity |
Analog, command value ±10 mA |
Design |
Printed circuit board |
Weight [kg] |
0.16 |
Document type | Download link |
---|---|
Datasheets | e8200b94-25cb-459b-9fdb-11ace1f40182 |
Manual | 438273f0-f145-4b9c-b04e-0d32e2ff27b3 |
For this product we found matching items in our spare parts catalog