Industrial hydraulic valve in a high performance range. Reliable reduction of the pressure to the command value signal.
Product attributes | |
---|---|
Connection diagram |
ISO 4401-03-02-0-05 |
Product family |
(Z)3DRE(E)(A) |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
60 |
Spool symbol |
P2 → P1 |
Type of connection |
Sandwich plate |
Size |
6 |
Type of actuation |
Electrical with on-board electronics |
Number of ports |
4 |
Number of switching positions |
3 |
Supply voltage |
24 VDC |
Electrical connector |
Connector, 5-pole, M12 x 1, coding A |
Electrical connection description |
Connector, 5-pole, M12 x 1, coding A according to EN 61076-2-101 |
Connectivity |
IO-Link |
Conformity description |
CE – electromagnetic compatibility 2014/30/EUCE – RoHS directive 2015/65/EU |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
3.5 |
Document type | Download link |
---|---|
Datasheets | 0e94ee29-d9e8-43ad-b949-2f9a85b0f5c5 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
Download link |
---|
3D CAD |
For this product we found matching items in our spare parts catalog