Industrial hydraulic valve in a high performance range. Reliable reduction of the pressure to the command value signal.
Product attributes | |
---|---|
Connection diagram |
ISO 5781 |
Product family |
DRG |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
300 |
Spool symbol |
B → A |
Type of connection |
Subplate mounting |
Size |
10 |
Type of actuation |
Electrical with external electronics |
Number of ports |
3 |
Number of switching positions |
2 |
Supply voltage |
24 VDC |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HFC |
Seals |
NBR |
Weight [kg] |
7.81 |
Document type | Download link |
---|---|
Datasheets | b78586e6-f682-403a-b265-f1e03e98b829 |
Manual | 472f764a-5bf5-4b93-87a6-9360c0070d4d |
For this product we found matching items in our spare parts catalog