The flange bearing unit consists of: Precision flange bearing housing made of steel with two preloaded angular-contact thrust ball bearings, slotted nut, cover
Product attributes | |
---|---|
Nominal size [mm] |
32 |
Tightening torque [Nm] |
18 |
Dynamic load capacity C [N] |
25900 |
Static load capacity C0 [N] |
40500 |
Weight [kg] |
1.86 |
Type |
Angular-contact thrust ball bearing |
Dimension A [mm] |
80 |
Dimension B [mm] |
30 |
Dimension D [mm] |
47 |
Dimension d [mm] |
20 |
Dimension D1 g6 [mm] |
70 |
Dimension D2 [mm] |
72 |
Dimension D3 [mm] |
106 |
Dimension L |
60 |
Dimension L1 |
32 |
Dimension L2 [mm] |
15 |
Dimension L3 [mm] |
10 |
Dimension L6 [mm] |
3 |
Dimension V [mm] |
58 |
Dimension W [mm] |
88 |
Dimension Y [mm] |
14 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |
For this product we found matching items in our spare parts catalog