The pillow block unit consists of: Precision pillow block housing made of steel with reference edges on both sides, angular-contact thrust ball bearing LGN, slotted nut NMA or NMZ, threaded rings GWR
Product attributes | |
---|---|
Nominal size [mm] |
12 x 2/5/10 |
Tightening torque [Nm] |
2 |
Dynamic load capacity C [N] |
6900 |
Footnote dynamic load capacity C |
Load capacities (axial) |
Static load capacity C0 [N] |
8500 |
Footnote static load capacity C0 |
Load capacities (axial) |
Weight [kg] |
0.4 |
Type |
Angular-contact thrust ball bearing |
Dimension B [mm] |
15 |
Dimension B3 [mm] |
8.5 |
Dimension B4 [mm] |
8 |
Dimension D [mm] |
24 |
Dimension d [mm] |
6 |
Dimension D2 [mm] |
16.5 |
Dimension D3 [mm] |
18 |
Dimension H1 [mm] |
41 |
Dimension H3 [mm] |
13 |
Dimension H4 [mm] |
8 |
Dimension H5 [mm] |
9 |
Dimension H6 [mm] |
22 |
Dimension L3 [mm] |
38 |
Dimension L4 [mm] |
50 |
Dimension S3 [mm] |
3.7 |
Dimension SW [mm] |
3 |
Dimension V [mm] |
6 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |
For this product we found matching items in our spare parts catalog