The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
Product attributes | |
---|---|
Max. flow [l/min] |
38.5 |
Nominal size [cm³/rev] |
11 |
Max. intermittent pressure [bar] |
280 |
Maximum rotational speed [rpm] |
3500 |
Drive shaft |
Conical 1:8 |
Direction of rotation |
Clockwise rotation |
Front cover |
Rectangular flange Dia. 36.47 mm (M8) |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Application |
general |
Product |
External Gear Unit |
Function |
Pump |
Model |
Model F (4 ... 28 cm³/rev) |
Series |
Bearing diameter 18mm |
Version |
Corrosion resistant, pinned |
Port connection |
Square flange (Italian version) |
Sealing material |
NBR, shaft seal in FKM |
Rear cover |
Standard (cast iron) |
Weight [kg] |
3.4 |
Download link |
---|
3D CAD |