Product attributes | |
---|---|
Product family classification |
6/2 ways/positions flow diverters |
Product family type |
VS151 |
Ports number |
6 |
Operating pressure, max. [bar] |
310 |
Max. flow [l/min] |
60 |
Positions |
2 |
Spool Poppet |
Spool type |
Direct - Pilot |
Direct acting |
Type of connection |
Threaded connection |
Nominal flow [l/min] |
60 |
Type of actuation |
Solenoid-actuated on/off |
Coil |
C48 |
Coil integrated |
To be ordered separately |
Ports |
G 3/8 |
Drain type |
Internal drain |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VS15X |
Product family |
6 ways |
Weight [kg] |
2.09 |
Document type | Download link |
---|---|
Datasheets | 18302-05?filterMediatype=1584 |
For this product we found matching items in our spare parts catalog