ctrlX COREplus X5 modular control

The industrial controller ctrlX COREplus X5 is based on an Intel Atom processor of the latest generation. As an addition between the ctrlX COREplus X3 with ARM processor and the powerful ctrlX COREplus X7 with Intel i7 processor, the ctrlX COREplus X5 offers an optimal price-performance ratio.

The main features are:
- Intel Atom X6425RE with 4 cores
- Maintenance-free due to fanless cooling
- 16GB eMMc memory and 8GB RAM
- 2Mbyte retain memory for saving persistent application data
- Modular expandable with function interfaces
- Display port

The ctrlX COREplus X5 has a robust, fanless and compact design. With extensive interfaces such as five independent 1 Gbit Ethernet ports, three USB 3.0 ports, a DP port and a µSD card slot, the controller can be flexibly integrated and expanded.
The flexibility and computing power of an industrial PC are available in a compact embedded controller. The ctrlX COREplus X5 is therefore the perfect platform for factory automation, motion applications, automated guided vehicles or Industry 4.0 and IoT applications.