ctrlX COREplus X7 modular control

The ctrlX COREplus X7 expands the portfolio upwards with an extremely powerful variant.
With its state-of-the-art CPU technology, it offers the highest performance for high-end PLC and motion applications.
The modular software kit of the ctrlX AUTOMATION Platform is available throughout and opens up completely new degrees of freedom in the performance class when it comes to creating, providing and using functions.
As a modular variant, the ctrlX COREplus X7 offers the option of directly connecting ctrlX I/O modules. Functional extensions such as a multi-Ethernet interface and additional hardware options will expand the portfolio next year.

The main features of the ctrlX COREplus X7 at a glance:
- Intel Core i7-1185, actively cooled
- 16 GB RAM
- 32 GB eMMc
- 2 MBit retain data
- 3x USB-C 3.0
- 1 µSD card slot
- 5x 1 GBit Ethernet interfaces, including 2 EtherCAT master ports
- Display port
- optional expansion options e.g. fieldbus interfaces, SSD, ...
- I/O connection to connect local I/O modules
- modern industrial Linux-based operating system ctrlX OS
- Flexible and secure software scalability with apps
- Consistent and web-based engineering