Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
6 to 14/2 ways/positions bankable flow diverters flangeable |
Product family type |
VS241F |
Ports number |
6 |
Operating pressure, max. [bar] |
310 |
Max. flow [l/min] |
50 |
Positions |
2 |
Spool Poppet |
Spool type |
Direct - Pilot |
Direct acting |
Type of connection |
Threaded connection |
Nominal flow [l/min] |
50 |
Type of actuation |
Solenoid-actuated on/off |
Coil integrated |
Integrated coil |
Supply voltage |
24 V DC |
Electrical connector |
DIN 43650 – EN 175301-803 |
Ports |
G 3/8 |
Drain type |
External drain |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VS241F |
Product family |
6 ways |
Weight [kg] |
2.35 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18302-09 |