Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
ST5/XH, ST5/H end plate; AS on left 1040/260
Product attributes | |
---|---|
Track width [b] [mm] |
1040 |
Roller spacing [p] [mm] |
260 |
Material |
Steel, galvanized |
Weight [kg] |
2.88 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842545688 |
Download link |
---|
3D CAD |