Wiper seal for torque-resistant linear bushings, type 1 (closed)
Galvanized metal case
Elastomer wiper seal
Diameter d = 30
Product attributes | |
---|---|
Shaft diameter d [mm] |
30 |
Accessories for linear bushings |
Wiper seals |
Format of linear bushings |
– Closed |
Series |
Torque |
Outer diameter D [mm] |
47 |
Mass m (g) [g] |
9.3 |
Weight [kg] |
0.01 |
Type |
Wiper seal |
Dimension b [mm] |
5 |
Dimension D [mm] |
47 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |
Open new tab to see further spare parts in our Spare Parts Catalog.