Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Single counterbalance, vented |
Product family type |
VBSO |
Product family |
A-VBSO-SE-CCAP-33-PL-FC1 |
Operating pressure, max. [bar] |
410 |
Ports number |
5 |
Max. flow [l/min] |
150 |
Direct - Pilot |
External pilot operated |
Type of connection |
Flange connection |
Pilot ratio |
8:1 |
Nominal flow [l/min] |
150 |
Adjustable pressure range [bar] |
150-350 |
Pressure setting [bar] |
350 |
Pressure pre-setting |
With pressure pre-setting |
Ports |
Special flange |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product type |
VBSO-33 |
Product family |
Single effect relief compensated |
Weight [kg] |
3.11 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18307-53 |