Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
HD 2, b240, l lift rotate unitT320, DW180, h90
Product attributes | |
---|---|
ESD |
yes |
Dimension [d] [mm] |
82 |
Workpiece pallet total weight [mG] [kg] |
16 |
Dimension [c] [mm] |
82 |
Lift of WT over conveyor medium [h0] |
90 |
Length in direction of transport [lT] [mm] |
320 |
Track width in direction of transport [b] [mm] |
240 |
Scope of delivery |
Incl. fastening material |
Required accessories |
Stop gate VE 2/...,M12x1 Sensor with Rated Sensing Range of SN≥ 4 mm, Cannot be Installed Flush, but Rather with 0.5 mm |
Weight [kg] |
24 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842525862 |
Manual | search?s=download&q=3842525862 |
Download link |
---|
3D CAD |