Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Information boards ISO 2xletter
Product attributes | |
---|---|
Color |
Anthracite gray (RAL 7016) |
Packaging unit |
1 |
Scope of delivery |
includes fastening material, labels in several languages, reinforced transparent plastic sleeve |
Material |
ABS |
Required accessories |
Transparent plastic sleeve |
Weight [kg] |
1.99 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842517164 |
Download link |
---|
3D CAD |