• Maximum operating pressure 350 bar (5000 psi)
  • Maximum flow 50 l/min (13 gpm)
  • Port: G 1/2
  • Sleeve for line mounting

Product attributes

Product family classification

Pilot operated check valves, single poppet type

Product family type

OV

Ports number

3

Operating pressure, max. [bar]

350

Max. flow [l/min]

50

Spool Poppet

Poppet type

Direct - Pilot

External pilot operated

Type of connection

Threaded connection

Nominal flow [l/min]

50

Pilot ratio

5:1

Ports

G 1/2

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

OV

Product family

Single effect sleeve type

Weight [kg]

1.42

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog