Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Seal kit for ball rail systems
With/without cover strip
Size 30
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
30 |
Weight [kg] |
0.09 |
Type |
with/without cover strip |
Dimension A4 (profiled rail system) [mm] |
59 |
Dimension B3 [mm] |
8.2 |
Dimension B3 (profiled rail systems) [mm] |
8.2 |
Dimension B4 [mm] |
5.8 |
Dimension diameter S12 (profiled rail systems) [mm] |
7 |
Dimension diameter S9 (profiled rail systems) [mm] |
4 |
Dimension E8 (profiled rail systems) [mm] |
48.4 |
Dimension E9 (profiled rail systems) [mm] |
14.1 |
Dimension H3 [mm] |
34.5 |
Document type | Download link |
---|---|
Datasheets | R999000485?edition_enum=R999000485 |
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |