Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Door lock for swing doors, uniform locking
Product attributes | |
---|---|
Modular dimension 02 [mm] |
45 |
Modular dimension [mm] |
40 |
Profile slot |
10 |
Color |
Black |
Series |
Catch lock |
Door type |
Swing door |
Packaging unit |
1 |
Scope of delivery |
Incl. 2 x key, fastening material (FS) |
Fastening material |
4x cylinder head screw ISO4762-M6x35,4x cylinder head screw ISO4762-M6x40,4x cylinder head screw ISO4762-M6x45 |
Material |
Diecast zinc, powder-coated |
Material information |
Door lock: Diecast zinc, powder-coated,Fastening material: Steel, galvanized |
Weight [kg] |
0.72 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842530352 |
Manual | search?s=download&q=3842530352 |
Download link |
---|
3D CAD |