Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Door handle / door knob
Product attributes | |
---|---|
Series |
Mortise lock |
Door type |
Swing door |
Scope of delivery |
Incl. rosette, fastening material (FS) |
Fastening material |
8x countersunk screw DIN7991-M5x20,8x T-nut groove 10 M5,8x sheet metal screw ISO7051-St4.8x22 |
Material |
Light metal |
Material information |
Door handle: Light metal,Fastening material: Steel, galvanized |
Weight [kg] |
0.7 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842542684 |
Download link |
---|
3D CAD |