Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Solenoid operated valves direct acting spool 4-way 3-position |
Product family type |
VEDS |
Product family |
VEDS-10A-43 |
Operating pressure, max. [bar] |
350 |
Ports number |
4 |
Max. flow [l/min] |
35 |
Positions |
3 |
Spool Poppet |
Spool type |
Direct - Pilot |
Direct acting |
Type of connection |
Screw-in cartridge valve |
Cavity |
CA-10A-4N |
Nominal flow [l/min] |
35 |
Type of actuation |
Solenoid-actuated on/off |
Coil |
GZ37 |
Coil integrated |
To be ordered separately |
Sealing material |
FKM |
Hydraulic fluid |
HL,HLP |
Product type |
VEDS |
Product family |
4 ways |
Weight [kg] |
0.45 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18324-64 |