Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewSelect your location
Edge protector S6 L40-3000
Product attributes | |
---|---|
Condition on delivery |
Variable length |
Length min [L min] [mm] |
40 |
Length max [L max] [mm] |
3000 |
Packaging unit |
1 |
Dimension [s] [mm] |
6 |
Material |
Aluminum, anodized |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842993430 |
Download link |
---|
3D CAD |