Carrying plate WT 2, AL 12.7 400/480
Product attributes | |
---|---|
Dimension [a] [mm] |
108.5 |
Workpiece pallet total weight [mG] [kg] |
100 |
Flatness [mm] |
0.6 |
Plate thickness [dPL] [mm] |
12.7 |
Workpiece pallet width [bWT] [mm] |
400 |
Material |
Aluminum |
Notice |
with four threaded holes for reinforcing bolts |
Workpiece pallet length [lWT] [mm] |
480 |
Weight [kg] |
6.4 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842538308 |
Download link |
---|
3D CAD |
Open new tab to see further spare parts in our Spare Parts Catalog.