Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewBRRTC Trainings
OverviewSelect your location
Toothed belt LF20 L50000
Product attributes | |
---|---|
Length-related mass [m'] [kg/m] |
0.28 |
Length [L3] [mm] |
50000 |
Material |
PU with embedded steel wires |
Weight [kg] |
14.6 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842513648 |