Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewBRRTC Trainings
OverviewSelect your location
M12x70 sensor
Product attributes | |
---|---|
Conformity |
cULus,CE,EAC |
Thread size |
M12 x 70 |
Operating voltage DC [V] |
10 ... 30 |
Ambient temperature [T] |
-40... +85 °C |
Push-in fitting |
M12x1 |
Nominal switching distance [Sn] [mm] |
4 |
Switching frequency [Hz] |
2500 |
Protection class |
IP68 |
Operating current [mA] |
200 |
Mechanical installation |
Not flush |
Function display |
LED |
Switching output |
PNP |
Length [L] |
70 |
Material information |
Housing: Stainless steel, stainless,Active surface: LCP |
Switching function |
Normally open (NO) |
Notice |
IEC 60947-5-2 |
Required accessories |
Switch Bracket |
Weight [kg] |
0.04 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842501548 |
Download link |
---|
3D CAD |