Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewBRRTC Trainings
OverviewSelect your location
Characteristic curves of the Rexroth valves stored in the device. Valve optimization via push-buttons. Diagnosis: LED status and measuring sockets for parameters, command values and actual values. Ramp generators can be set separately.
Product attributes | |
---|---|
Product family |
VT-MSPA |
Supply voltage |
24 VDC |
Electrical connector |
Screw terminals |
Electrical connection description |
Screw terminals |
Connectivity |
Analog, command value ±10 V |
Conformity description |
CE – electromagnetic compatibility 2014/30/EU |
Design |
Module |
Weight [kg] |
0.28 |
Document type | Download link |
---|---|
Datasheets | 372cf563-d42b-44a8-a817-b59e2c86fbb2 |
Manual | 65a3019b-eb02-4a05-b1e4-b4dd3bf78980 |
Download link |
---|
3D CAD |